ST Life.augmented

EMIF06-1005N12

6-line low capacitance EMI filter and ESD protection
  • active Active

EMIF06-1005N12 is a 6-line, highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.This filter includes ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the input pins.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • EMI symmetrical (I/O) low-pass filter
  • High efficiency in EMI filtering at frequencies from 900 MHz to 1.8 GHz
  • Very low PCB space consumption:2.5 mm x 1.2 mm
  • Very thin package: 0.55 mm max
  • High efficiency in ESD suppression on inputs pins (IEC 61000-4-2 level 4)
  • High reliability offered by monolithic integration
  • High reduction of parasitic elements through integration and wafer level packaging
  • Lead-free package
  • Complies with the following standards
  • IEC 61000-4-2 level 4 input and output pins
  • + 15 kV (air discharge)
  • + 8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7 Class 3B(all pins)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6667: 6-line IPAD™, low capacitance EMI filter and ESD protection in narrow micro QFN package
2.1 386 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Technical Notes & Articles

Description Version Size
pdf
TA0318: EMI and ESD consideration for LCD and cameras in wireless handsets
1.2 116 KB
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EMIF06-1005N12ActiveuQFN-12LTape And Reel-.34No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback