ST Life.augmented

BAL-CC25-01D3

50Ω nominal input / conjugate match balun to CC253x, CC254x, CC257x, CC852x, CC853x, with integrated harmonic filter
  • active Active

STMicroelectronics BAL-CC25-01D3 is an ultra miniature balun which integrates a matching network in a monolithic glass substrate. This has been customized for the CC25xx and CC85xx RF transceivers.

It’s a design using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 2.45 GHz balun with integrated matching network
  • Matching optimized for following chip-sets:
  • CC2530, CC2531, CC2533
  • CC2540, CC2541, CC2541S
  • CC2543, CC2544, CC2545
  • CC2570, CC2571
  • CC8520, CC8521
  • CC8530, CC82531
  • Low insertion loss
  • Low amplitude imbalance
  • Low phase imbalance
  • Coated Flip-Chip on glass
  • Small footprint: < 0.88 mm²
  • Benefits
  • Very low profile
  • High RF performance
  • PCB space saving versus discrete solution
  • BOM count reduction
  • Efficient manufacturability

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9673: 50 ohm, conjugate match to CC253x, CC254x, CC257x, CC852x, CC853x, transformer balun
2.0 582 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
BAL-CC25-01D3 gerber files
1.0 314 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BAL-CC25-01D3ActiveFlip-Chip 400uTape And Reel_Free Samples.113Distributor reported inventory date: 2015-09-03
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
AVNETOrder NowAMERICA50000
ARROWOrder NowEUROPE1100000
DIGIKEYOrder NowWORLDWIDE10691
MOUSEROrder NowWORLDWIDE54381
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback