ST Life.augmented

CPL-WB-00D3

Wide band directional coupler with ISO port
  • active Active

The CPL-WB-00D3 is a wide band directional coupler designed to measure RF antenna output power in GSM / WCDMA / TD-SCDMA applications. This CPL has been customized for wide band operating frequencies (EGSM and CELL, PCS, DCS, TD-SCDMA, WCDMA Band I) with less than 0.2 dB insertion losses in the transmit bandwidth (824 MHz to 2170 MHz).

The CPL-WB-00D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance. The device is delivered 100% tested in tape and reel.

pdf Download Datasheet

Key Features

  • 50 Ω nominal input / output impedance
  • Wide operating frequency range (824 MHz to 2170 MHz)
  • Low Insertion Loss (< 0.2 dB)
  • 34 dB typical coupling factor
  • High directivity (typical 25 dB)
  • High ESD robustness (IEC 61000-4-2 Level 4)
  • Flip-Chip package
  • Small footprint: 1300 x 1000 μm
  • BenefitsVery low profile (< 690 μm)Lead-free packageHigh RF performanceRF module size reduction

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7193: Wide band directional coupler with ISO port
1.0 155 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 5000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CPL-WB-00D3ActiveFlip-Chip 400uTape And Reel125_Free samples.215Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA50005000
DIGIKEYOrder nowWORLDWIDE26531
MOUSEROrder nowWORLDWIDE48401
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback