ST Life.augmented

STPTIC

Parascan™ tunable integrated capacitor
  • active Active

The ST integrated tunable capacitor, offers excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of PTIC is a tunable material called Parascan, which is a version of barium strontium titanate (BST) developed by Paratek microwave.

BST capacitances are tunable capacitances intended for use in mobile phone application, and dedicated to RF tunable applications. These tunable capacitances are controlled through a bias voltage ranging from 2 to 20 V. The use of BST tunable capacitance in mobile phones enables significant improvement in terms of radiated performances making the performance almost insensitive to the external environment.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • High power capability (+36 dBm)
  • High tuning range (3.5/1)
  • High quality factor (Q)
  • High linearity device
  • Low leakage current
  • Capacitor bias is DC blocked
  • Frequency of operation from DC to 3 GHz
  • 8 values available: 1.2 pF, 2.7 pF, 3.3 pF, 3.9 pF, 4.7 pF, 5.6 pF, 6.8 pF and 8.2 pF
  • Analog control voltage
  • Compatible with high voltage control IC (STHVDAC series)
  • Available in plastic molded package:
  • μQFN package 1.2 x 1.6 x 0.9 mm
  • Flip Chip 0.65 x 1.0 x 0.3 mm
  • Flip Chip 0.65 x 1.2 x 0.3 mm
  • ECOPACK®2 compliant component
  • Benefit
  • RF tunable passive implementation in mobile phones to optimize antenna radiated performances.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9309: Parascan™ tunable integrated capacitor
4.0 191 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPTIC-27F1M6ActiveuQFN-6LTape And Reel-.5Distributor reported inventory date: 2015-09-02
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA29803000
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE29251
Ecopack2PDF
XML
STPTIC-27G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-33F1M6ActiveuQFN-6LTape And Reel-.5Distributor reported inventory date: 2015-09-02
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE28951
Ecopack2PDF
XML
STPTIC-33G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-39F1M6ActiveuQFN-6LTape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-39G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-47F1M6ActiveuQFN-6LTape And Reel-.5Distributor reported inventory date: 2015-09-02
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA29803000
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE29281
Ecopack2PDF
XML
STPTIC-47G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2-
STPTIC-56F1M6ActiveuQFN-6LTape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-56G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2-
STPTIC-68F1M6ActiveuQFN-6LTape And Reel-.5Distributor reported inventory date: 2015-09-02
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE29351
Ecopack2PDF
XML
STPTIC-68G1H5ActiveFlip ChipTape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
STPTIC-82F1M6ActiveuQFN-6LTape And Reel-.5Distributor reported inventory date: 2015-09-02
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE29251
Ecopack2PDF
XML
STPTIC-82G1H5ActiveFlip ChipTape And Reel-.48No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback