STHVDAC-303
High voltage BST capacitance controller-
Active
The ST BST capacitance controller STHVDAC-303 is a high voltage digital to analog converter (DAC), specifically designed to control and meet the wide tuning bias voltage requirement of the BST tunable capacitances.
It provides 3 independent high voltage outputs, thus having the capability to control 3 different capacitances in parallel. It is fully controlled through a 3-wire serial interface.
BST capacitances are tunable capacitances intended for use in mobile phone application, and dedicated to RF tunable applications. These tunable capacitances are controlled through a bias voltage ranging from 0 to 30 V. The implementation of BST tunable capacitance in mobile phones enables significant improvement in terms of radiated performance, making the performance almost insensitive to the external environment.
Key Features
- Dedicated ASIC to control BST tunable capacitances
- Operation compliant with cellular systems requirements
- Integrated boost converter with 3 programmable outputs (from 0 to 30 V)
- Low power consumption
- 3-wire serial interface (30 or 32 bit SPI)
- Available in WLCSP for stand-alone or SiP module integration
- RF tunable passive implementation in mobile phones to optimize the radiated performances
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS7059: High voltage BST capacitance controller
|
4.0 | 281 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STHVDAC-303C6 | Active | WLCSP 36 | Tape And Reel | _ | - | .7 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||
| STHVDAC-303F6 | Active | WLCSP 36 | Tape And Reel | _ | - | .7 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||
| STHVDAC-303IC6 | Active | WLCSP 36 | Tape And Reel | _ | - | .7 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||
| STHVDAC-303IF6 | NRND | WLCSP 36 | Tape And Reel | _ | - | .7 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||