ST Life.augmented

HCF4021

8-Stage Static Shift Register
  • active Active

The HCF4021 is a monolithic integrated circuit fabricated in metal oxide semiconductor technology available in PDIP-16 and SO-16 packages.

This device is an 8-stage parallel or serial-input/serial-output register having common clock and parallel/serial control inputs, a single serial data input, and individual parallel "jam" inputs to each register stage. Each register stage is a D-type, master-slave flip-flop in addition to an output from stage 8. "Q" outputs are also available from stages 6 and 7. Serial entry is synchronous with the clock but parallel entry is asynchronous.

In this device, entry is controlled by the parallel/serial control input. When the parallel/serial control input is low, data are serially shifted into the 8-stage register synchronously with the positive transition of the clock line. When the parallel/serial control input is high, data are jammed into the 8-stage register via the parallel input lines and synchronous with the positive transition of the clock line. The clock input of the internal stage is “forced” when asynchronous parallel entry is made. Register expansion using multiple packages is permitted.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Medium speed operation: 12 MHz (typ.) clock rate at VDD- VSS= 10 V
  • Fully static operation
  • 8 master-slave flip-flops plus output buffering and control gating
  • Quiescent current specified up to 20 V
  • 5 V, 10 V, and 15 V parametric ratings
  • Input leakage current II= 100 nA (max.) at VDD= 18 V, TA= 25 °C
  • 100% tested for quiescent current
  • ESD performance
  • CDM: 1 kV
  • HBM: 2 kV
  • MM: 200 V

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS2480: Asynchronous parallel input or synchronous serial-in/serial-out 8-stage static shift register
3.0 287 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HCF4021YM013TRActiveSO-16Tape And ReelYes-.36Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50000
DIGIKEYOrder NowWORLDWIDE79411
MOUSEROrder NowWORLDWIDE95791
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback