ST Life.augmented

L6585DE

Combo IC for PFC and half-bridge ballast control
  • active Active
pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • PFC sectiontransition mode PFC with over-current protectionover-voltage protectionfeedback disconnectionunder-voltage lockoutPFC choke saturation detectionTHD optimizer
  • Half-bridge sectionpreheating and ignition phases independently programmable3 % oscillator precision1.2 μs dead timeprogrammable and precise end-of-life protection compliant with all ballast configurationssmart hard switching detectionfast ignition voltage control with choke saturation detectionhalf-bridge over-current control

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5970: Combo IC for PFC and ballast control
2.0 2,065 KB

Application Notes

Description Version Size
pdf
AN1902: VIPower: HF converter based on VK06TL devices to drive 58W TL tubes
1.1 1,372 KB
pdf
AN2018: VIPower: 18 - 23W electronic ballast for removable tubes
1.1 139 KB
pdf
AN2870: L6585DE combo IC
1.1 1,680 KB
pdf
AN2982: 1 x 54 W T5 fluorescent lamp ballast in wide input voltage range using the L6585DE - STEVAL-ILB005V2
1.1 1,720 KB
pdf
AN3032: STEVAL-ILB007V1, 2 x 58 W/T8 ballast based on the L6585DE suitable for 2 x 36 W/T8 lamp
1.1 1,074 KB
pdf
AN3040: STEVAL-ILB008V1 4 x 18 W/T8 ballast driven by L6585DE
2.1 692 KB
pdf
AN3407: Resonant driver for LED SMPS demonstration board based on the L6585DE
1.0 3,275 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ILB005V2 Demonstration board for the L6585DE combo IC for PFC and ballast control
STEVAL-ILB008V1 4 x 18 W wide-range ballast based on the L6585DE combo IC
STEVAL-ILB007V1 2 x 58 W wide-range ballast based on the L6585DE combo IC
STSW-DRIVE004 Electronic ballast design simulator for fluorescent tubes and CFLs

Publications and Collaterals

Flyer

Description Version Size
pdf
One-chip solution for fluorescent ballast and high-brightness LEDs
1.0.0 758 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6585DEActiveSO-20Tube_-.962Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA3560
P&SOrder NowASIA/PACIFIC1501
RS COMPONENTSOrder NowEUROPE801
Ecopack1PDF
XML
L6585DETRActiveSO-20Tape And Reel_-.962Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE14071
MOUSEROrder NowWORLDWIDE19001
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback