ST Life.augmented

L6562A

Transition-mode PFC controller BCD technology
  • active Active

The L6562A is a current-mode PFC controller operating in Transition Mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.

The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows wide-range-mains operation with an extremely low THD, even over a large load range.

The output voltage is controlled by means of a voltage-mode error amplifier and an accurate (1% @TJ = 25°C) internal voltage reference.

The device features extremely low consumption (60µA max. before start-up and <5 mA operating) and includes a disable function suitable for IC remote ON/OFF, which makes it easier to comply with energy saving requirements (Blue Angel, EnergyStar, Energy2000, etc.).

An effective two-step OVP enables to safely handle overvoltages either occurring at start-up or resulting from load disconnection.

The totem-pole output stage, capable of 600 mA source and 800 mA sink current, is suitable to drive high current MOSFETs or IGBTs. This, combined with the other features and the possibility to operate with the proprietary Fixed-Off-Time control, makes the device an excellent low-cost solution for EN61000-3-2 compliant SMPS in excess of 350W.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Proprietary multiplier design for minimum THD
  • Very accurate adjustable output overvoltage protection
  • Ultra-low (30µA) Start-up current
  • Low (2.5mA) quiescent current
  • Digital leading-edge blanking on current sense
  • Disable function on E/A input
  • 1% (@ TJ = 25°C) internal reference voltage
  • -600/+800mA totem pole gate driver with active pull-down during UVLO and voltage clamp
  • DIP-8/SO-8 packages

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5105: Transition-mode PFC controller
3.2 536 KB

Application Notes

Description Version Size
pdf
AN2711: 120 VAC input-Triac dimmable LED driver based on the L6562A
3.3 1,315 KB
pdf
AN2755: 400 W FOT-controlled PFC pre-regulator with the L6562A
1.2 704 KB
pdf
AN2761: Solution for designing a transition mode PFC preregulator with the L6562A
2.1 519 KB
pdf
AN2782: Solution for designing a 400 W fixed-off-time controlled PFC preregulator with the L6562A
2.1 1,608 KB
pdf
AN2835: 70 W HID lamp ballast based on the L6569, L6385E and L6562A
1.2 791 KB
pdf
AN2838: 35 W wide-range high power factor flyback converter evaluation board using the L6562A
2.0 1,351 KB
pdf
AN2928: Modified buck converter for LED applications
1.5 219 KB
pdf
AN2983: Constant current inverse buck LED driver using L6562A
1.3 1,949 KB
pdf
AN3111: 18 W single-stage offline LED driver
2.2 798 KB
pdf
AN3256: Low-cost LED driver for an A19 lamp
1.2 940 KB
pdf
AN3973: Electronic ballast with active PFC using STD3N62K3 power MOSFET and STD845DN40 BJT device
1.0 3,396 KB
pdf
AN4026: 19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699
1.2 989 KB
pdf
AN523: UNDERSTANDING POWER FACTOR
1.2 32 KB

User Manual

Description Version Size
pdf
UM0670: 80 W offline LED driver with PFC
2.1 1,869 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Power Factor Corrector controllers portfolio
1,133 KB
pdf
Primary side regulation controllers portfolio
1,130 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-PFC001 Software tool for designing a power factor corrector using the L6562A controller operating in transition mode
EVL6562A-400W L6562A 400W FOT-controlled PFC pre-regulator evaluation board
EVL6562A-35WFLB 35W WIDE RANGE HIGH POWER FACTOR FLYBACK CONVERTER USING THE L6562A
STEVAL-ILL013V1 80 W offline PFC and LED driver demonstration board with dimming based on the L6562A
EVL6562A-LED Constant current inverse buck LED driver using L6562A
STEVAL-ILL016V2 New 15 W offline TRIAC dimmable LED driver based on L6562AD and TSM1052 (USA Market - 115 V)
STEVAL-ILL027V2 18 W single-stage offline LED driver based on the L6562A (European version)
STEVAL-ISA102V1 80 W high performance transition mode PFC demonstration board

Publications and Collaterals

Conference Paper

Description Version Size
pdf
Single stage Offline LED driver - IEEE
1.0 774 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6562ADActiveSO-8Tube_-.282Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA5002000
ANGLIA LiveOrder NowEUROPE351
ARROWOrder NowEUROPE44450
Farnell Element14Order NowEUROPE6361
RS COMPONENTSOrder NowEUROPE9105
DIGIKEYOrder NowWORLDWIDE11711
FUTUREOrder NowWORLDWIDE28001
MOUSEROrder NowWORLDWIDE19711
Ecopack2 (**)PDF
XML
L6562ADTRActiveSO-8Tape And Reel_Free Samples.282Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA332502500
ARROWOrder NowEUROPE200000
RS COMPONENTSOrder NowEUROPE26105
DIGIKEYOrder NowWORLDWIDE48161
FUTUREOrder NowWORLDWIDE175002500
MOUSEROrder NowWORLDWIDE39871
Ecopack2 (**)PDF
XML
L6562ANActiveDIP-8Tube_Free Samples.282Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE41
RS COMPONENTSOrder NowEUROPE17405
DIGIKEYOrder NowWORLDWIDE16631
Ecopack2 (**)-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback