ST Life.augmented

L6562

Transition mode
  • NRND NRND

The L6562 is a current-mode PFC controller operating in Transition Mode (TM). Pin-to-pin compatible with the predecessor L6561, it offers improved performance.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • REALISED IN BCD TECHNOLOGY
  • TRANSITION-MODE CONTROL OF PFC PRE-REGULATORS
  • PROPRIETARY MULTIPLIER DESIGN FOR MINIMUM THD OF AC INPUT CURRENT
  • VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION
  • ULTRA-LOW (≤70μA) START-UP CURRENT
  • LOW (≤4 mA) QUIESCENT CURRENT
  • EXTENDED IC SUPPLY VOLTAGE RANGE
  • ON-CHIP FILTER ON CURRENT SENSE
  • DISABLE FUNCTION
  • 1% (@ Tj = 25 ˚C) INTERNAL REFERENCE VOLTAGE
  • -600/+800mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN AND VOLTAGE CLAMP
  • DIP-8/SO-8 PACKAGES ECOPACK®

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS3277: Transition-mode PFC controller
8.3 244 KB

Application Notes

Description Version Size
pdf
AN1895: EVAL6562-375W Evaluation Board L6562-based 375W FOT-controlled PFC Pre-regulator
3.1 406 KB
pdf
AN2435: TM sepic converter in PFC pre-regulator
1.1 744 KB
pdf
AN4026: 19 V - 90 W adapter with PFC for laptop computers using the L6563H and L6699
1.2 989 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Power Factor Corrector controllers portfolio
1,133 KB
pdf
Primary side regulation controllers portfolio
1,130 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-DRIVE004 Electronic ballast design simulator for fluorescent tubes and CFLs

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6562DNRNDSO-8Tube_-.336Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA2102000
Newark Element14Order NowAMERICA1550
ANGLIA LiveOrder NowEUROPE64001
ARROWOrder NowEUROPE1750
Farnell Element14Order NowEUROPE1351
RS COMPONENTSOrder NowEUROPE68010
Ecopack2 (**)PDF
XML
L6562DTRNRNDSO-8Tape And Reel_-.336Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA7647002500
ANGLIA LiveOrder NowEUROPE550001
ARROWOrder NowEUROPE1800000
RS COMPONENTSOrder NowEUROPE10255
RUTRONIKOrder NowEUROPE1700002500
DIGIKEYOrder NowWORLDWIDE56771
FUTUREOrder NowWORLDWIDE700002500
MOUSEROrder NowWORLDWIDE19851
Ecopack2 (**)PDF
XML
L6562NNRNDDIP-8Tube_-.336Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE11000
RS COMPONENTSOrder NowEUROPE6305
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback