ST Life.augmented

L6910

CPU Power Supply
  • NRND NRND

The device is a pwm controller for high performance dc-dc conversion from 3.3V, 5V and 12V buses.

The output voltage is adjustable down to 0.9V; higher voltages can be obtained with an external voltage divider.

High peak current gate drivers provide for fast switching to the external power section, and the output current can be in excess of 20A.

The device assures protections against load overcurrent and overvoltage. An internal crowbar is also provided turning on the low side mosfet as long as the over-voltage is detected. In case of over-current detection, the soft start capacitor is discharged and the system works in HICCUP mode.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • OPERATING SUPPLY VOLTAGE FROM 5V TO 12V BUSES
  • UP TO 1.3A GATE CURRENT CAPABILITY
  • ADJUSTABLE OUTPUT VOLTAGE
  • N-INVERTING E/A INPUT AVAILABLE
  • 0.9V ±1.5% VOLTAGE REFERENCE
  • VOLTAGE MODE PWM CONTROL
  • VERY FAST LOAD TRANSIENT RESPONSE
  • 0% TO 100% DUTY CYCLE
  • POWER GOOD OUTPUT
  • OVERVOLTAGE PROTECTION
  • HICCUP OVERCURRENT PROTECTION
  • 200kHz INTERNAL OSCILLATOR
  • OSCILLATOR EXTERNALLY ADJUSTABLE FROM 50kHz TO 1MHz
  • SOFT START AND INHIBIT
  • PACKAGES: SO-16 & HTSSOP16

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS2361: ADJUSTABLE STEP DOWN CONTROLLER WITH SYNCHRONOUS RECTIFICATION
9.1 680 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6910NRNDSO-16Tube_-1.356Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA6501000
RS COMPONENTSOrder NowEUROPE611
DIGIKEYOrder NowWORLDWIDE9001
MOUSEROrder NowWORLDWIDE9331
Ecopack2 (**)PDF
XML
L6910ANRNDHTSSOP16Tube_-1.356No availability reported, please contact our Sales officeEcopack2-
L6910ATRNRNDHTSSOP16Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-
L6910TRNRNDSO-16Tape And Reel_-1.356Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE24501
Ecopack2 (**)PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback