ST Life.augmented

ST2S08B

Dual synchronous rectification, 1.5 A, 1.5 MHz adjustable step-down switching regulator
  • active Active

The ST2S08B is a dual step-down DC-DC converter optimized for powering low-voltage digital cores in ODD applications and, generally, to replace the high current linear solution when the power dissipation may cause a high heating of the application environment. It provides up to 1.5 A over an input voltage range of 3 V to 5.5 V. A high switching frequency of 1.5 MHz allows the use of tiny surface-mounted components as well as a resistor divider to set the output voltage value. Only an inductor and two capacitors are required. A low output ripple is guaranteed by the current mode PWM topology and the utilization of low ESR SMD ceramic capacitors. The device is thermally protected and current limited. The ST2S08B is available in the QFN12L (4 x 4 mm) package.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Step-down current mode PWM (1.5 MHz) DC-DC converter
  • Adjustable output voltage from 0.8 V
  • 2 % DC output voltage tolerance
  • Synchronous rectification
  • Integrated current limit
  • Inhibit function
  • Soft-start for start delay of 800 μs typ.
  • Typical efficiency: > 80 % at VOUT= 1.2 V
  • 1.5 A output current capability
  • Non-switching quiescent current: max 1.5 mA over temperature range
  • RDS(ON)150 mΩ (typ.)
  • Uses tiny capacitors and inductors
  • Available in QFN12L (4 x 4 mm)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7049: Dual synchronous rectification, 1.5 A, 1.5 MHz adjustable step-down switching regulator
2.0 752 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST2S08BPQRActiveVFQFPN 12 4x4x1.0Tape And Reel_-.712Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE34471
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback