ST Life.augmented

STODD01

Monolithic power management for high definition ODD with true shut-down, reset, and programmable step-up voltage
  • active Active

The STODD01 is a complete power management for Blu-Ray, based on high density optical storage devices. It integrates two step-down converters and one step-up. The step-down converters are optimized for powering low-voltage digital core, up to 0.8 A, in ODD applications and, generally, to replace the high current linear solution when power dissipation may cause a high heating of the application environment. The step-up provides the necessary voltage to supply the blue laser in mobile applications where only 5 V is available. The output voltage is programmable by using the S-Wire protocol, in the range of 6.5 V to 14 V, with a current capability of 0.7 A. The integrated low RDSonfor N-channel and P-channel MOSFET switches contribute to obtaining high efficiency. The enable function for the step-up section, and reset function for monitoring the input voltage, make the device particularly suitable for optical storage applications. The high switching frequency (1.2 MHz typ.) allows the use of tiny surface mounted components. Furthermore, a low output ripple is achieved by the current mode PWM topology and by the use of X7R or X5R low ESR SMD ceramic capacitors. The device includes soft-start control, thermal shutdown, and peak current limit, to prevent damage due to accidental overload. The STODD01 is packaged in QFN16 (4 x 4 mm.).

pdf Download Datasheet

Key Features

  • 1.2 MHz DC-DC current mode PWM converter
  • Dual step-down of up to 800 mA
  • Single step-up of up to 700 mA
  • 2 % DC output voltage tolerance for step-down
  • 3 % DC output voltage tolerance for step-up
  • Programmable step-up output voltage by S-WIRE
  • Synchronous rectification
  • Power save mode at light load for step-down
  • Typical efficiency: > 90 %
  • Internal soft start with controlled inrush current
  • Reset function
  • Enable function for step-up
  • True cut-off function for step-up
  • Low switching quiescent current: max 2.2 mA overtemperature range
  • Uses tiny capacitors and inductors
  • Available in QFN16 (4 x 4 mm.)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6918: Monolithic power management for high definition ODD with true shut-down, reset, and programmable step-up voltage
2.0 1,467 KB

Application Notes

Description Version Size
pdf
AN3302: Monolithic power management for high definition ODD with true shutdown, reset, and programmable step-up voltage
1.0 810 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
LED Solutions for LCD Backlighting
1.0.1 1,231 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STODD01PQRActiveVFQFPN 16 4x4x1.0Tape And Reel_-.696Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
MOUSEROrder nowWORLDWIDE5001
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback