ST Life.augmented

L6360

Fast Dual I/O Interface IC
  • active Active

The L6360 is a monolithic IO-Link master port compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes.

The C/QOoutput stage is programmable: high-side, low-side or push-pull; also cutoff current, cutoff current delay time, and restart delay are programmable.

Cutoff current and cutoff current delay time, combined with thermal shutdown and automatic restart protect the device against overload and short-circuit.

C/QOand L+ output stages are able to drive resistive, inductive and capacitive loads. Inductive loads up to 10 mJ can be driven.

Supply voltage is monitored and low voltage conditions are detected.

The L6360 transfers, through the PHY2(C/QOpin), data received from a host microcontroller through the USART (IN C/QOpin), or to the USART (OUT C/QIpin) data received from PHY2 (C/QIpin).

To enable full IC control, configuration and monitoring (i.e. fault conditions stored in the status register), the communication between the system microcontroller and the L6360 is based on a Fast mode 2-wire I2C.

The L6360 has nine registers to manage the programmable parameters and the status of the IC.

Monitored fault conditions are: L+ line, overtemperature, C/Q overload, linear regulator undervoltage, and parity check.

Internal LED driver circuitries, in open drain configuration, provide two programmable sequences to drive two LEDs.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Supply voltage from 18 to 32.5 V
  • Programmable output stages: high-side, low-side or push-pull (< 2 Ω)
  • Up to 500 mA L+ protected high-side driver
  • Supports COM1, COM2 and COM3 mode
  • Additional IEC61131-2 type-1 input
  • Short-circuit and overcurrent output protection through current limitation and programmable cutoff current
  • 3.3 V / 5 V, 50 mA linear regulator
  • 5 mA IO-Link digital input
  • Fast mode I2C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Overvoltage protection (> 36 V)
  • Overtemperature protection
  • ESD protection
  • Miniaturized: VFQFPN-26L3.5 x 5 x 1 mm package

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8900: IO-Link communication master transceiver IC
3.0 785 KB

Application Notes

Description Version Size
pdf
AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
1.0 409 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
L636x I/O transceivers - flyer
1.0.0 2,009 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6360ActiveVFDFPN 26 3.5x5Tray_-1.791Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE2861
Ecopack2PDF
XML
L6360TRActiveVFDFPN 26 3.5x5Tape And Reel_Free Samples1.897Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE7381
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback