SPV1520
Cool bypass switch for photovoltaic applications-
Preview
The SPV1520 is a high performance (low forward voltage drop and low reverse leakage current) bypass diode specifically developed in ST's innovative patented technology for photovoltaic applications. The lower forward voltage drop of this device versus standard Schottky diodes allow a drastic reduction of the power dissipation in bypass mode, which can be translated into a longer MTBF and lifetime. Another strong point of this device is the very low leakage current which allows operation at extreme high temperature without risking the well known thermal runaway phenomenon, normally affecting Schottky diodes. Furthermore, SPV1520 shows high robustness to surge and SD tests.
Key Features
- Very low forward voltage drop: VF=120 mV @ IF=10 A, TA=125 °C
- Very low reverse leakage current: IR=100 uA @ VR=20 V, TA=125 °C ƒ
- Very high robustness: ESD HBM level (JESD22-A114) > 30 KV Surge test level (IEC61000-4-5) > 2 KV
- Junction temperature operating range - 40 °C to 175 °C
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS9230: Cool bypass switch for photovoltaic applications
|
1.0 | 296 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV1520D | Preview | D2PAK | Tape And Reel | _ | - | 2 | No data reported, please contact our Distributors | Ecopack1 | PDF XML | |||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||