ST Life.augmented

SPV1520

20 V reverse voltage cool bypass switch
  • Evaluation Evaluation

The SPV1520 is a cool bypass switch with a very low forward voltage drop and ultra low reverse leakage current. The former drastically reduces the power dissipation in bypass mode and prolongs the lifetime of the device, by reducing maintenance costs and shutdown due to a device failure. The latter allows the device to work at very high temperature avoiding thermal runaway phenomenon. These are clearly key benefits for all those applications requiring low power consumption to increase the system lifetime and maximize the power transfer from harvesting source to the load. For all these reasons and the strong ESD robustness, the cool bypass switch is the significant evolution with respect to the traditional standard Schottky diode.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Maximum forward current IF up to 16 A
  • Maximum reverse recovery mode VR up to 20 V
  • Very low forward voltage drop:
  • VF = 120 mV @ IF = 10 A, TAMB = 125 °C
  • Ultra low reverse leakage current:
  • IR = 100 μA @ VR = 20 V, TAMB = 125 °C
  • ESD HBM level (JESD22-A114) up to 8 kV
  • Surge test level (IEC61000-4-5) up to 2 kV
  • Junction temperature range TJ : -40 °C to 150 °C

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9230: 20 V reverse voltage cool bypass switch
2.0 544 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1520NEvaluationWDFN 6X5X0.75 8L PITCH 1,27Tape And Reel_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback