ST Life.augmented

LED Array Drivers

ST’s LED array drivers fully integrate all functions required to drive high-brightness LEDs. These devices allow constant-current control in a single-chip solution. The external parts are reduced to only one resistor that sets the preferred maximum current for all outputs. Devices also come with additional features such as high current, high precision, local and global LED brightness adjustment, thermal shutdown, error detection and auto power-saving functionalities.

Expanding range of Automotive qualified LED array drivers

With the addition of the ALED1642GW, our offer of LED array driver products manufactured and qualified to meet and exceed Automotive industry requirements is growing adding new functionalities to the existing range like:

  • individually Pulse Width Modulation (PWM) controlled outputs to implement a 16 grayscale dimming,
  • auto power shut-down/wake-up capability to help minimizing power consumption
  • programmable turn-on and turn-off time to help designer meeting tight Electro Magnetic Compatibility (EMC) constrains

Check out our other Automotive qualified LED array drivers STAP08DP05 (8 channels), STAP16DPPS05 (16 channels) and its higher current counterpart STAP16DPS05

Feedback Form
Customer Feedback