ST Life.augmented

STLA02

White LED driver for display backlight
  • active Active

STLA02 is a boost converter that operates from 2.5 V to 18 V and can provide an output voltage as high as 27 V and can drive up to 6 white LEDs connected in series. The total output current capability is 20 mA at an output voltage of 24 V. The total output power capability is up to 500 mW. The regulation is done by the internal error amplifier which works with the feedback voltage from the sensing resistor connected in high side sensing configuration. The device can be turned on/off by the logic signal connected to the EN pin and this pin is also dedicated for the PWM dimming of the output current. Current mode control of the regulation allows a fast response to a change of the enable pin voltage level.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Boost DC-DC converter
  • Drives up to 6 LEDs with a total current up to 20 mA
  • Output power capability up to 500 mW
  • Input voltage range 2.5 V to 18 V
  • Output current control
  • 2.3 MHz switching frequency
  • PWM input for the output current dimming with 300:1 dimming range
  • 350 mA integrated switch
  • Overvoltage protection
  • Chip overtemperature detection and protection
  • Soft-start implemented
  • Package DFN6 2 x 2 mm

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7110: White LED driver for display backlight
1.1 726 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-TLL010V1 Driver for up to 6 white LEDs for display backlights based on the STLA02

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STLA02PURActiveVFDFPN 6 2x2x0.75Tape And Reel-4085_-Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE30000
MOUSEROrder NowWORLDWIDE22951
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback