ST Life.augmented

STOD03A

Dual DC-DC converter for powering AMOLED display
  • active Active

The STOD03A is a dual DC-DC converter for AMOLED display panels. It integrates a step-up and an inverting DC-DC converter making it particularly suitable for battery operated products, in which the major concern is overall system efficiency. It works in pulse skipping mode during low load conditions and PWM-MODE at 1.5 MHz frequency for medium/high load conditions. The high frequency allows the value and size of external components to be reduced. The Enable pin allows the device to be turned off, therefore reducing the current consumption to less than 1 μA. The negative output voltage can be programmed by an MCU through a dedicated pin which implements single-wire protocol. Soft-start with controlled inrush current limit and thermal shutdown are integrated functions of the device.

pdf Download Datasheet

Key Features

  • Step-up and inverter converters
  • Operating input voltage range from 2.3 V to 4.5 V
  • Synchronous rectification for both DC-DC converters
  • 200 mA output current
  • 4.6 V fixed positive output voltages
  • Programmable negative voltage by SWIREfrom - 2.4 V to - 5.4 V
  • Typical efficiency: 85%
  • Pulse skipping mode in light load condition
  • 1.5 MHz PWM mode control switching frequency
  • Enable pin for shutdown mode
  • Low quiescent current: < 1 μA in shutdown mode
  • Soft-start with inrush current protection
  • Overtemperature protection
  • Temperature range: - 40 °C to 85 °C
  • True-shutdown mode
  • Fast discharge outputs of the circuits after shutdown
  • Package DFN12L (3 x 3) 0.6 mm height

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6917: Dual DC-DC converter for powering AMOLED displays
2.0 1,026 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
DC-DC converters for AMOLED power supplies
1,164 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STOD03ATPURActiveVFDFPN 12 3x3x0.55Tape And Reel-4085_Free Samples1.006Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE26511
MOUSEROrder NowWORLDWIDE28701
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback