ST Life.augmented

STOD1317B

170 mA 13 V, high efficiency boost converter + LDO
  • active Active

The STOD1317B is a fixed frequency, high efficiency, boost DC-DC converter with cascaded LDO able to provide output voltages ranging from 6 V to 13 V starting with an input voltage from 2.6 V to 4.8 V. The device is designed to supply loads that are very sensitive to output ripple such as AMOLED display panels. A dedicated LDO is able to suppress any ripple and noise coming out from the DC-DC converter. The LDO works with a constant drop in order to maintain high efficiency in the whole operating range. The low RDSonN-channel and P-channel MOSFET switches are integrated and contribute to achieving high efficiency. The true-shutdown feature allows physical disconnection of the battery from the load when the device is in shutdown mode. The control technique is able to maintain efficiency higher than 85% at light loads and higher than 80% at full load. The device includes soft-start control, inrush current limiter, thermal shutdown and inductor peak current limit. The STOD1317B is packaged in DFN12L (3 x 3 x 0.8 mm) height.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Operating input voltage range from 2.6 V to 4.8 V
  • ±1% output voltage tolerance
  • Low output ripple
  • True-shutdown
  • Short-circuit protection
  • Digital low power function
  • Very high efficiency at light load thanks to pulse skipping operation
  • Very fast line and load transients
  • 1.2 MHz switching frequency
  • 1 μA max. quiescent current
  • DFN12L (3 x 3 x 0.8 mm)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8814: 170 mA 13 V, high efficiency boost converter + LDO
2.0 902 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Power management for handheld and portable applications
734 KB

Publications and Collaterals

Selection Guides

Description Version Size
pdf
Linear and Switching Voltage Regulators Selection Guide
384 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STOD1317BTPURActiveVFDFPN 12 3x3x0.75Tape And Reel-4085_Free Samples1Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE89291
MOUSEROrder NowWORLDWIDE26581
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback