ST Life.augmented

EFL700A39

EnFilm™ - rechargeable solid state lithium thin film battery
  • active Active

The EFL700A39 is a thin film rechargeable lithium battery. The battery has a LiCoO2cathode, LiPON ceramic electrolyte and a lithium anode.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • All solid-state
  • Ultra thin
  • Fast recharge
  • Low capacity loss
  • Long cycle life
  • RoHS compliant
  • UL file number: MH47669
  • Complies with the following standards
  • IEC 62133
  • UN Manual of Tests and Criteria, Part III, subsection 38.3
  • ISO7816 / IEC10373 (mechanical / flexibility smartcard standards)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6795: EnFilm™ - rechargeable solid state lithium thin film battery
5.0 218 KB

Application Notes

Description Version Size
pdf
AN4046: EnFilm™ micro battery EFL700A39 recommendations for manual assembly on PCB
1.0 903 KB
pdf
AN4085: EnFilm™ micro-battery EFL700A39 user guide
2.0 788 KB
pdf
AN4351: EnFilm™ micro battery EFL700A39 automatic or semi-automatic mounting on PCB
1.0 214 KB

User Manual

Description Version Size
pdf
UM1806: EFL700A39 evaluation board kits and design-in board user guide
1.0 780 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
EnFilm™: the Energy of Things
1.0 1,245 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EFL700EVALKIT EnFilm™ micro-battery discovery kit
EFL700PMB EnFilm ™ micro battery EFL700A39 power management board

Publications and Collaterals

Flyer

Description Version Size
pdf
EnFilm™ rechargeable solid state thin film battery
1.0 1,181 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 5
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EFL700A39ActiveMICA.254.254.21-2LTray-2060-30Distributor reported inventory date: 2015-03-03
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE250
DIGIKEYOrder NowWORLDWIDE251
Ecopack1PDF
XML
EFL700A39-RLActiveMICA.254.254.21-2LTape And Reel-2060-30Distributor reported inventory date: 2015-03-03
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA1000
Farnell Element14Order NowEUROPE741
MOUSEROrder NowWORLDWIDE2771
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback