ST Life.augmented

L293D

Push-Pull Four Channel Drivers with Diodes
  • active Active

The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.

To simplify use as two bridges each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing operation at a lower voltage and internal clamp diodes are included.

This device is suitable for use in switching applications at frequencies up to 5 kHz.

The L293D is assembled in a 16 lead plastic packaage which has 4 center pins connected together and used for heatsinking

The L293DD is assembled in a 20 lead surface mount which has 8 center pins connected together and used for heatsinking.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 600mA OUTPUT CURRENT CAPABILITY PER CHANNEL
  • 1.2A PEAK OUTPUT CURRENT (non repetitive) PER CHANNEL
  • ENABLE FACILITY
  • OVERTEMPERATURE PROTECTION
  • LOGICAL "0" INPUT VOLTAGE UP TO 1.5 V (HIGH NOISE IMMUNITY)
  • INTERNAL CLAMP DIODES

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0046: PUSH-PULL FOUR CHANNEL DRIVER WITH DIODES
2.1 860 KB

Application Notes

Description Version Size
pdf
AN1495: Microstepping stepper motor drive using peak detecting current control
3.2 709 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB Layout
2.1 178 KB
zip
PCB Layout
2.1 241 KB
zip
PCB Layout
1.0 243 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L293DActivePDIP 16Tube-40150_Free Samples1.407Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA23500
AVNETOrder NowAMERICA1700
P&SOrder NowASIA/PACIFIC301
ANGLIA LiveOrder NowEUROPE13571
ARROWOrder NowEUROPE44200
RS COMPONENTSOrder NowEUROPE6011
DIGIKEYOrder NowWORLDWIDE10431
FUTUREOrder NowWORLDWIDE34771
MOUSEROrder NowWORLDWIDE5611
Ecopack1PDF
XML
L293DDActiveSO-20Tube-40150_-1.669Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3098400
AVNETOrder NowAMERICA12260
ANGLIA LiveOrder NowEUROPE7041
ARROWOrder NowEUROPE60700
RS COMPONENTSOrder NowEUROPE10651
DIGIKEYOrder NowWORLDWIDE4601
FUTUREOrder NowWORLDWIDE5701
MOUSEROrder NowWORLDWIDE5791
Ecopack1PDF
XML
L293DD013TRActiveSO-20Tape And Reel-40150_Free Samples1.669Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA60641000
ANGLIA LiveOrder NowEUROPE110001000
ARROWOrder NowEUROPE20000
RS COMPONENTSOrder NowEUROPE12401
DIGIKEYOrder NowWORLDWIDE73571
FUTUREOrder NowWORLDWIDE220001000
MOUSEROrder NowWORLDWIDE31931
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback