ST Life.augmented

L6470

Fully integrated microstepping motor driver with motion engine and SPI
  • active Active

The L6470 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protection. Thanks to a unique control system, a true 1/128 steps resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position, easily programmed through a dedicated registers set. All commands and data registers, including those used to set analogue values (i.e. current control value, current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent, motor stall) allows the design of a fully protected application, as required by the most demanding motor control applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Operating voltage: 8 - 45 V
  • 7.0 A out peak current (3.0 A r.m.s.)
  • Low RDS(on)Power MOSFETs
  • Programmable speed profile and positioning
  • Programmable power MOS slew rate
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on high and low-side
  • Two-levels of overtemperature protection

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6582: dSPIN™ fully integrated microstepping motor driver with motion engine and SPI
6.0 1,042 KB

Application Notes

Description Version Size
pdf
AN3980: STM32 firmware library for dSPIN L6470
1.1 787 KB
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
2.1 580 KB
pdf
AN4144: Voltage mode control operation and parameter optimization
3.2 1,339 KB
pdf
AN4241: L6470 and L6472: fully integrated stepper motor drivers
2.0 413 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

Description Version Size
pdf
UM1688: EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
2.0 6,087 KB
pdf
UM1691: EVAL6470H-DISC: fully integrated stepper motor driver based on the L6470 and STM32™
2.0 1,989 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32F1xx motor-control firmware for dSPIN - quick guide
1.0.0 193 KB
pdf
dSPIN Future in motion - L6470 presentation
3.1 2,257 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL6470H-DISC L6470 Discovery: development tool to explore L6470 motor driver
stsw-spin004 firmware library L6470, L6472 discovery
STEVAL-IKM001V1 dSPIN evaluation kit based on the L6470H
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
EVAL6470H Fully integrated stepper motor driver mounting the L6470
X-NUCLEO-IHM02A1 X-NUCLEO-IHM02A1
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
EVAL6470PD Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package

Publications and Collaterals

Flyer

Description Version Size
pdf
dSPIN Discovery
839 KB
pdf
dSPIN Future in motion
2.1 213 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6470HActiveHTSSOP28Tube-40150_-3.4Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10031000
ARROWOrder NowEUROPE9000
Farnell Element14Order NowEUROPE821
RS COMPONENTSOrder NowEUROPE601
RUTRONIKOrder NowEUROPE50050
DIGIKEYOrder NowWORLDWIDE6651
MOUSEROrder NowWORLDWIDE17491
Ecopack2PDF
XML
L6470HTRActiveHTSSOP28Tape And Reel-40150_Free Samples3.4Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11342500
DIGIKEYOrder NowWORLDWIDE37781
Ecopack2PDF
XML
L6470PDActivePowerSO 36Tube-40150_-3.8Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA155310
AVNETOrder NowAMERICA3100
ARROWOrder NowEUROPE3340
Farnell Element14Order NowEUROPE261
RS COMPONENTSOrder NowEUROPE1021
RUTRONIKOrder NowEUROPE3901
DIGIKEYOrder NowWORLDWIDE7031
MOUSEROrder NowWORLDWIDE2281
Ecopack1PDF
XML
L6470PDTRActivePowerSO 36Tape And Reel-40150_-3.8Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE3411
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback