ST Life.augmented

L6506

Current Controller For Stepping Motors
  • active Active

The L6506/D is a linear integrated circuit designed to sense and control the current in stepping motors and similar devices. When used in conjunction with the L293, L298, L7150, L6114/L6115, the chip set forms a constant current drive for an inductive load and performs all the interface function from the control logic thru the power stage.

Two or more devices may be synchronized using the sync pin. In this mode of operation the oscillator in the master chip sets the operating frequency in all chips.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • N/A

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0083: CURRENT CONTROLLER FOR STEPPING MOTORS
2.0 474 KB

Application Notes

Description Version Size
pdf
AN235: Stepper motor driving
2.2 1,282 KB
pdf
AN469: Using the L6506 for current control of stepping motors
1.4 1,434 KB

Design Notes & Tips

Description Version Size
pdf
DN0006: A high power stepper motor driver
1.0 64 KB
pdf
DT0002: Reducing torque variation in half step drive
1.0 129 KB
pdf
DT0003: Implementing fast decay mode chopping using the L6506
1.1 277 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6506ActivePDIP 18Tube0125_-1.518Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1683500
AVNETOrder NowAMERICA15470
Newark Element14Order NowAMERICA490
ANGLIA LiveOrder NowEUROPE22161
ARROWOrder NowEUROPE4700
Farnell Element14Order NowEUROPE1671
RS COMPONENTSOrder NowEUROPE3031
RUTRONIKOrder NowEUROPE10020
DIGIKEYOrder NowWORLDWIDE5151
FUTUREOrder NowWORLDWIDE5211
MOUSEROrder NowWORLDWIDE4811
Ecopack1-
L6506DActiveSO-20Tube0125_-1.518Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1272400
AVNETOrder NowAMERICA310
ANGLIA LiveOrder NowEUROPE4401
ARROWOrder NowEUROPE13060
Farnell Element14Order NowEUROPE381
RS COMPONENTSOrder NowEUROPE4871
RUTRONIKOrder NowEUROPE64040
DIGIKEYOrder NowWORLDWIDE4401
FUTUREOrder NowWORLDWIDE3061
MOUSEROrder NowWORLDWIDE5831
Ecopack1PDF
XML
L6506D013TRActiveSO-20Tape And Reel0125_-1.518Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50000
DIGIKEYOrder NowWORLDWIDE16691
FUTUREOrder NowWORLDWIDE10001000
MOUSEROrder NowWORLDWIDE13291
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback