ST Life.augmented

TN1205H

High temperature 12 A SCRs
  • active Active

Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to junction temperature of 150 °C.

These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.

These products are particulary adapted for use in areas where the ambient temperature is high or the ventilation low, or where an increase of power density is required.

Through-hole or surface-mount packages provide performance in a limited space area.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • High junction temperature: Tj = 150 °C
  • Medium current SCRs
  • High noise immunity up to 150 °C
  • RoHS (2002/95/EC) compliant
  • 600 V VDRM, VRRM

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7117: High temperature 12 A SCRs
4.0 123 KB

Application Notes

Description Version Size
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
High-temperature SCRs PSpice model (.lib) and symbols (.olb)
1.0 14 KB

Publications and Collaterals

Selection Guides

Description Version Size
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TN1205H-6GActiveD2PAKTube150-.414Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE17601
Ecopack2 (**)PDF
XML
TN1205H-6G-TRActiveD2PAKTape And Reel150-.414Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE20000
DIGIKEYOrder NowWORLDWIDE3651
MOUSEROrder NowWORLDWIDE59361
Ecopack2 (**)PDF
XML
TN1205H-6TActiveTO-220ABTube150-.375Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE23500
Ecopack2 (**)PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback