ST Life.augmented

T410H

High-temperature 4A sensitive Triacs
  • active Active

Specifically designed to operate at 150 °C, the new 4 A T410H TRIAC provides an enhanced performance in terms of power loss and thermal dissipation. This allows the optimization of the heatsink size, leading to space and cost effectiveness when compared to electromechanical solutions.

Based on ST logic level technology, the T410H offers an IGT lower than 10 mA and specified minimal commutation and high noise immunity levels valid up to the Tj max.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Medium current TRIAC
  • Logic level sensitive TRIAC
  • 150 °C max. Tj turn-off commutation
  • Clip bounding
  • RoHS (2002/95/EC) compliant package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6275: High temperature 4 A sensitive TRIACs
1.1 106 KB

Application Notes

Description Version Size
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB
pdf
AN302: Thyristors and TRIACs: holding current - an important parameter
3.3 138 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
High-temperature Triacs
1.1 294 KB

Selection Guides

Description Version Size
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
T410H-6TActiveTO-220ABTube150-.48Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE6851
Ecopack2 (**)-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback