ST Life.augmented

STGIPN3H60A

SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
  • active Active

This intelligent power module implements a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. SLLIMM™ is a trademark of STMicroelectronics.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and freewheeling diodes
  • Optimized for low electromagnetic interference
  • VCE(sat)negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis an
  • d pull-down resistor
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Optimized pinout for easy board layout

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7273: SLLIMM™-nano (small low-loss intelligent molded module) IPM, 3 A - 600 V 3-phase IGBT inverter bridge
4.0 456 KB

Application Notes

Description Version Size
pdf
AN4043: SLLIMM™-nano small low-loss intelligent molded module
2.1 4,943 KB
pdf
AN4694: EMC design guides for motor control applications
1.0 2,181 KB
pdf
AN4768: SLLIMM™ 2nd series small low-loss intelligent molded module
2.0 4,598 KB

Technical Notes & Articles

Description Version Size
pdf
TN1037: SLLIMM™-nano mounting instructions and heatsink
3.0 1,236 KB
pdf
TN1220: Mounting instruction for SLLIMM™ 2nd series (SDIP2F-26L full molded and SDIP2B-26L DBC based)
1.0 604 KB

Design Notes & Tips

Description Version Size
pdf
DT0026: Field oriented control of PMSM motor exploiting SLLIMM™ nano and STM32F302x/303x
2.2 789 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
IGBT intelligent power modules for AC motor drive up to 2kW
1,071 KB
pdf
SLLIMM™-nano: Small low-loss intelligent molded modules
1.0 987 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-IHM045V1 3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)

Publications and Collaterals

Conference Paper

Description Version Size
pdf
Potential of new SLLIMM-nano intelligent molded module for low power home appliance motor drives
1.0 1,079 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STGIPN3H60AActiveNDIP-26LTube_-5.8Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC2561
RS COMPONENTSOrder NowEUROPE471
MOUSEROrder NowWORLDWIDE121
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback