ST Life.augmented

STA260

Sirius SDARS channel, service & source decoder
  • active Active

STA260 is a fully integrated 3rd generation Baseband signal processor for Sirius Satellite Digital Audio Radio Service (SDARS). It is implemented using ST Micro's advanced 90 μm CMOS090 technology.

It allows a highly efficient implementation of a Sirius "SDARS Satellite Digital Audio Radio Service" receiver when used with its companion STA210 tuner ASIC.

STA260 is packaged in a Low profile Fine pitch Ball Grid Array (LFBGA 15x15) and in Very thin Fine pitch Ball Grid Array (VFBGA 8x8).

pdf Download Datasheet

Key Features

  • 2 Satellite and 1 terrestrial signal demodulators and decoders
  • Advanced DSP processor to implement PAC audio decoder
  • Requires a single 17MHz clock reference; all high-speed clock signals are derived using on-chip PLL
  • Programmable I2S to support 32K/48K/44.1K audio sample rate (32K/48K Sample rates use internal clocks, 44.1K Sample rate uses external clock)
  • I2C master interface to control tuner and audio DAC
  • External control through UART interface using Sirius Standard Protocol (SSP) over RS-232Analog to digital convertersThree internal 10 BIT A/D converters for 76.5MHZ if signals conversion
  • Low power technology1.2V, 90 μm technology2.5V capable I/OS

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0431: Sirius SDARS channel, service and source decoder
1.1 153 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback