ST Life.augmented

STA2065

Infotainment application processor with embedded GPS
  • active Active

STA2065 is a highly integrated SOC application processor combining host capability with high performance embedded GPS.

STA2065 targets vehicle head units and mobile navigation (PND), telematics, infotainment, advanced audio and connectivity systems. The STA2065 provides all the elements that are essential to build a cost effective solution.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • ARM1176 754/624/533 MHz host processor
  • Cache: 32 KB instruction, 32 KB data
  • Vector floating point unit
  • High performance embedded GPS subsystem
  • Parallel acquisition engines for 8 GPS satellites or 4 Galileo satellites
  • 32 tracking channels for all satellites in view
  • 5 correlators per channel for urban canyon robustness
  • Multibit signal processing hardware
  • Advanced power management
  • Separated power islands for ultra low power mode
  • Dynamic core frequency scaling
  • 512-Byte embedded SRAM for back-up
  • System infrastructure
  • LP DDR/DDR2 controller: 16/32-bit data 512 MB addressable (333 MHz DDR2, 200 MHz LPDDR)
  • One bank of 32 KB embedded SRAM
  • 64-channel vector interrupt controller (VIC)
  • 2 DMA controllers, 16 physical channels
  • 32 DMA request for each controller
  • Two external DMA requests are supported
  • Display and graphics
  • Color LCD controller for STN,TFT or HR-TFT panels with 24-bit parallel RGB interface
  • Integrated touch screen controller and ADC
  • 3D advanced graphics acceleration
  • Video input port (VIP) interface
  • JPEG baseline profile decoder
  • High throughput interfaces
  • 2 ports USB 2.0 OTG with integrated physical layers
  • 3 SD/MMC up to 8 bit data, all bootable
  • Audio interfaces and features
  • Four multichannel serial ports (I2S/TDM)
  • SPDIF input interface
  • C3 hardware reed-solomon decoder
  • Sample rate converter
  • Standard interfaces
  • Four 16-bit input capture/output compare
  • Pulse width light modulator (PWL)
  • Four autobaud UART
  • Three I2C multimaster/slave interfaces
  • Two synchronous serial port (SSP, SPI)
  • Smartcard interface
  • 160 GPIO over 5 32-bit ports
  • Two controllers area network (CAN) in automotive versions
  • Programmable voltage IOs: 1.8 V, 2.5 V, 3.3 V
  • VDDIO_ON: 1.8 ±10%V, VDD_ON: VDD, 1.25 ±3%V
  • TFBGA 372+100 0.65 mm pitch package, packing in tray
  • Ambient temperature range: -40 / +85 °C

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0869: Cartesio™ family Infotainment application processor with embedded GPS
5.0 334 KB

User Manual

Description Version Size
pdf
UM1301: OS21 for ARM
3.1 119 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA2065N2ActiveTFBGA 472 16x16x1.2Tray_-7.56Distributor reported inventory date: 2015-03-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1184401
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback