ST Life.augmented

STA2058

High performance single chip GPS TESEO baseband with embedded Flash memory
  • active Active

STA2058 is the high-sensitivity baseband of TESEO GPS platform which include the STA5620 RF Front-End.

The embedded Flash memory enables the equipment manufacturer to load the entire GPS software (including tracking, acquisition, navigation and data output) after customizing its interfaces to his needs. A standard GPS library is available from ST.

TESEO is the ideal solution for consumer, handheld, PND (portable navigation), in vehicle navigation and telematics systems.

SBAS (WAAS and EGNOS) feature is also supported.

pdf Download Datasheet

Key Features

  • Single chip baseband with embedded Flash
  • Complete embedded memory system:Flash 256 KB +16 KbytesRAM 64 Kbytes
  • 66 MHz ARM7TDMI 32 bit processor
  • High performance GPS engine (HPGPS)
  • SBAS (WAAS and EGNOS) supported
  • Sensitivity (-146 dBm acquisition, -159 dBm tracking)
  • Time to first fix (1s reacquisition, 2.5 s hot start, 34 s warm start, 39 s cold start)
  • Accuracy (2 m autonomous)
  • External memory interface (EMI) supporting up to 64 Mbite of external SRAM, Flash and ROM
  • Extensive GPS receiver interfaces: 48 GPIOs, 4 UARTs, 2 SPIs, 2 I2Cs, 2 CANs 2.0, 1 USB 1.1,1 HDLC and 4 channels ADC
  • ST proprietary Flash embedded technology
  • LFBGA144 and LQFP64 lead-free package
  • -40 °C to 85 °C operating temperature range
  • Evaluation kits STA2058 module reference design (25x25mm)Evaluation board hosting STA2058 moduleSDK board (for application SW development)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0419: TESEO™ GPS platform high-sensitivity baseband
3.1 256 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Telematics - Navigation - Multimedia
1.0.0 885 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA2058ActiveLQFP 64 10x10x1.4TrayYes-Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
NUHORIZONSOrder nowAMERICA9601
Ecopack2-
STA2058EXActiveLFBGA 144 10x10x1.4TrayYes-Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowEUROPE1690
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback