ST Life.augmented

STA5630

GPS/Galileo RF front-end
  • active Active

The STA5630 is a fully integrated RF front-end able to down-convert either the GPS L1 signal from 1575.42 MHz to 4.092 MHz.

The STA5630 embeds high performance LNA minimizing external component count. The chip uses state of the art CMOS 65 nm technology.

A 3-bit ADC converts the IF signal to Sign (SIGN) and Magnitude (MAG0 and MAG1). The magnitude bits are internally integrated in order to control the variable gain amplifiers. The VGA gain can be also set by the SPI interface.

The STA5630 accepts a range of reference clocks (10 to 52 MHz) and generates a 16.368 MHz sampling clock (GPS_CLK) for the baseband. The STA5630 embeds LDO to supply the internal core of the device facilitating requirements to external power supply.

High performance, low power, and cost effective device, the STA5630 is the ideal solution for automotive, cellular and consumer battery powered applications.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Integrated LNA
  • Low power consumption (< 25 mW)
  • 1.8 V supply voltage
  • GPS and Galileo compliant
  • Minimum external components
  • Serial interface
  • 3 bits A/D converter
  • CMOS 65 nm technology
  • Standard QFN-32 package
  • Ambient temperature range: -40 °C to +85 °C

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0871: Low power GPS RF front-end
4.0 116 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Telematics - Navigation - Multimedia
1.0.0 885 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA5630ActiveVFQFPN 32 5x5x1.0Tray_-1.09No availability reported, please contact our Sales officeEcopack2PDF
XML
STA5630TRActiveVFQFPN 32 5x5x1.0Tape And Reel_-1.09No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback