ST Life.augmented

STA8088EXG

High Flexible GPS/Galileo/Glonass/QZSS Receiver with powerful processing (ARM9)
  • active Active

STA8088EXG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/QZSS).

By combining the ARM946 microcontroller core with the large number of peripherals/ interfaces, STA8088EXG provides a highly-flexible and cost effective solution for hand-held and telematic applications.

The device is the ideal solution for sensor-based and sensor-less ST Dead Reckoning technologies which enhance positioning accuracy even in areas without GNSS signals, like tunnels and indoor parking.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • STMicroelectronics®3rd generation positioning receiver with 32 tracking channels and 2 fast acquisition channels compatible with GPS, Galileo, Glonass and QZSS systems
  • Embedded RF front-end with built-in LNA
  • -162dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in hot start and 35 s in cold start
  • Support of ST-AGPSTM Multimode Assisted GPS (extended ephemeris solution)
  • High performance ARM946 MCU (up to 208 MHz)
  • 256 Kbyte embedded TCM/SRAM
  • FSMC external memory interface (NAND, NOR and SRAM)
  • External SQI Flash interface
  • One 16-bit Extended Function Timer (EFT) with input capture/ output compare and PWM.
  • Four 32-bit free running timers/ counters
  • Real Time Clock (RTC) circuit
  • 3 UARTs (one full for modem support)
  • 1 I2C master/slave interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 dual role full speed (12 MHz) with integrated physical layer transceiver
  • 2 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
  • 2 Controller Area Network (CAN)
  • 1 Multichannel Serial Port (MSP)
  • GPIO port for a total of up to 64 GPIOs
  • 8-channels ADC (10 bit)
  • Selectable 1.8 V or 3.3 V I/Os for specific I/O ports
  • 3 embedded 1.8 V voltage regultators
  • Operating condition:
  • VDD12: 1.2 V ±10 %
  • VDD18/RF18: 1.8 V ±5 %
  • VLPVR: 1.62 V to 3.6 V
  • VddIO: 1.8 V -5 %/ +10 %; 3.3 V ±10 %
  • Package:
  • TFBGA169 9 x 9 x 1.2 mm 0.65 pitch
  • TFBGA169 12 x 12 x 1.2 mm 0.8 pitch
  • Ambient temperature range: -40/ +85 °C

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1536: Flexible GPS/Galileo/Glonass/QZSS receiver with high performance processing (ARM9)
6.0 325 KB

Related Tools and Software

Related Tools and Software

Part Number Description
TESEO-DRAW Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

Publications and Collaterals

Flyer

Description Version Size
pdf
TESEO-DRAW Dead Reckoning Automotive Way
2,353 KB
pdf
TESEOII: GPS/Galileo/Glonass/QZSS standalone receiver
1,819 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA8088EXGActiveTFBGA 169 9x9x1.2Tray_-6.5Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA33051560
RS COMPONENTSOrder NowEUROPE5351
MOUSEROrder NowWORLDWIDE15601
Ecopack2PDF
XML
STA8088EXGAActiveTFBGA 169 9x9x1.2TrayYes-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback