STA2500D
Bluetooth͐2;2; V2.1 + EDR ("Lisbon") for automotive applications-
Active
The STA2500D is a single chip Bluetooth solution that is fully optimized for automotive applications such as telematics, navigation and portable navigation. Power consumption levels are targeted at battery powered devices and single chip solution brings cost advantages. Manufacturers can easily and quickly integrate the STA2500D on their product to enable a rapid time to market.
STA2500D supports the Bluetooth specification V2.1 + EDR ("Lisbon") and is optimized in terms of RF performance and cost.
The STA2500D is a ROM-based solution targeted at applications requiring integration up to HCI level. Patch RAM is available, enabling multiple patches/upgrades and fast time to volume. The STA2500Ds main interfaces are UART or SPI for HCI transport, PCM for voice and GPIOs for control purposes.
The radio has been designed specifically for single chip requirements, for low power consumption and minimum BOM count.
Key Features
- Based on Ericsson technology licensing baseband core (EBC)
- Bluetooth specification compliance: V2.1 + EDR ("Lisbon")
Point-to-point, point-to-multipoint (up to 7 slaves) and scatternet capability Support ACL and SCO links Extended SCO (eSCO) links Faster connection - HW support for packet types
ACL: DM1, DM3, DM5, DH1, DH3, DH5, 2- DH1, 2-DH3, 2-DH5, 3-DH1, 3-DH3, 3-DH5 SCO: HV1, HV3 and DV eSCO: EV3, EV4, EV5, 2-EV3, 2-EV5, 3- EV3, 3-EV5 - Adaptive frequency hopping (AFH)
- Channel quality driven data rate (CQDDR)
- "Lisbon" features
Encryption pause/resume (EPR) Extended inquiry response (EIR) Link supervision time out (LSTO) Secure simple pairing Sniff subrating Quality of service (QoS) Packet boundary flag Erroneous data delivery - Transmit power
Power class 2 and power class 1.5 (above 4 dBm) Programmable output power Power class 1 compatible - HCI
HCI H4 and enhanced H4 transport layer HCI proprietary commands (e.g. peripherals control) Single HCI command for patch/upgrade download eSCO over HCI supported - Supports pitch-period error concealment (PPEC)
- Efficient and flexible support for WLAN coexistence scenarios
- Low power consumption
Ultra low power architecture with 3 different low-power levels Deep sleep modes, including host-power saving feature Dual wake-up mechanism: initiated by the host or by the Bluetooth device - Communication interfaces
Fast UART up to 4 MHz Flexible SPI interface up to 13 MHz PCM interface Up to 10 additional flexibly programmable GPIOs External interrupts possible through the GPIOs Fast I2C interface as master - Clock support
System clock input (digital or sine wave) at 9.6, 10, 13, 16, 16.8, 19.2, 26, 33.6 or 38.4 MHz Low power clock input at 3.2 kHz, 32 kHz and 32.768 kHz - ARM7TDMI CPU
- Memory organization
On chip RAM, including provision for patches On chip ROM, preloaded with SW up to HCI - Ciphering support up to 128-bit key
- Single power supply with internal regulators for core voltage generation
- Supports 1.65 V to 2.85 V I/O systems
- Auto calibration (VCO, filters)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6414: Bluetooth™ V2.1 + EDR ("Lisbon") for automotive applications
|
2.1 | 573 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STA2500D | Active | LFBGA 48 6x6x1.2 | Tray | -40 | 85 | Yes | - | No data reported, please contact our Distributors | Ecopack1 | PDF XML | ||
| STA2500DTR | Active | LFBGA 48 6x6x1.2 | Tape And Reel | -40 | 85 | Yes | - | No data reported, please contact our Distributors | Ecopack1 | PDF XML | ||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||