ST Life.augmented

STM6519

Single push-button Smart Reset
  • active Active

The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated reset button.

This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-button is connected to the microcontroller interrupt input, and is closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.

The STM6519 has one Smart Reset input (SR) with preset delayed Smart Reset setup time (tSRC). The reset output (RST) is asserted after the Smart Reset input is held active for the selected tSRCdelay time. The RSToutput remains asserted either until the SRinput goes to inactive logic level (i.e. neither fixed nor minimum reset pulse width is set) or the output reset pulse duration is fixed for tREC(i.e. factory-programmed). The device fully operates over a broad VCCrange from 2.0 V to 5.5 V.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Operating voltage range 2 V to 5.5 V
  • Low supply current 1 μA
  • Integrated test mode
  • Single Smart Reset™ push-button input with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal input pull-up resistor
  • Push-button controlled reset pulse duration
  • Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed
  • Option 2: defined output reset pulse duration (tREC), factory-programmed
  • Single reset output
  • Active-low or active-high
  • Push-pull or open drain with optional pull-up resistor
  • Fixed Smart Reset input logic voltage levels
  • Operating temperature: -40 °C to +85 °C
  • UDFN4 package 1.00 mm x 1.45 mm and UDFN6 package 1.00 mm x 1.45 mm
  • ECOPACK®2 (RoHS compliant, Halogen-Free)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8614: 4-pin Smart Reset™
6.0 392 KB

Technical Notes & Articles

Description Version Size
pdf
TN0941: Reset and supervisor ICs: frequently asked questions (FAQ)
1.0 329 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Resets and supervisors - portfolio overview
1,345 KB
pdf
Smart Reset ICs dual push-button
1.0 768 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
ST’s solutions for mobile devices
2,855 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeReset pulse width (min) Reset pulse width (max) Operating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM6519ACARUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA30000
DIGIKEYOrder NowWORLDWIDE60003000
Ecopack2-
STM6519AHARUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE570000
DIGIKEYOrder NowWORLDWIDE49541
MOUSEROrder NowWORLDWIDE101401
Ecopack2PDF
XML
STM6519ALARUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE1331
MOUSEROrder NowWORLDWIDE55811
Ecopack2-
STM6519APAAUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE46721
MOUSEROrder NowWORLDWIDE36701
Ecopack2PDF
XML
STM6519APARUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE37781
Ecopack2-
STM6519APBBUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3No availability reported, please contact our Sales officeEcopack2-
STM6519AUARUB6FActiveUFDFPN 1X1.45X0.6 6L PITCH0.5Tape And Reel1.28360-4085-.3Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE19381
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback