ST Life.augmented

AS11P2TLR

Low voltage 1 ohm single-pole double-throw analog switch with break-before-make feature
  • active Active

The AS11P2TLR is a high speed CMOS low voltage single analog SPDT (single-pole double-throw) switch or 2:1 multiplexer/demultiplexer switch manufactured using silicon gate C²MOS technology. Designed to operate from a 1.65 to 4.5 V supply, this device is ideal for portable applications.

The device offers very low ON-resistance (1 Ω) at VCC= 4.5 V. Switch S1 is ON (connected to common ports Dn) when the SEL input is held high, and OFF (state of high impedance exists between the two ports) when SEL is held low.

Switch S2 is ON (connected to common port D) when the SEL input is held low, and OFF (state of high impedance exists between the two ports) when SEL is held high.

Additional key features are fast switching speed, break-before-make delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits to protect against static discharge, giving them immunity from ESD and transient excess voltage.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 1000 V charged-device model (C101)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10230: Low voltage 1 Ω single-pole double-throw analog switch with break-before-make feature
1.0 419 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Brochure Wearables
0815 6,572 KB
pdf
ST’s solutions for mobile devices
2,855 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
AS11P2TLRQActiveVFDFPN 6 1x1.2x0.5Tape And Reel-4085_Free Samples.19Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA49905000
Farnell Element14Order NowEUROPE99851
RS COMPONENTSOrder NowEUROPE46201
DIGIKEYOrder NowWORLDWIDE43521
MOUSEROrder NowWORLDWIDE119151
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback