ST Life.augmented


Power management IC with LIN and high speed CAN
  • active Active

The L99PM62XP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller and external peripheral loads such as sensors and provides enhanced system standby functionality with programmable local and remote wake up capability.

In addition, five high-side drivers, two low-side drivers and two operational amplifiers increase the system integration level.

The ST standard SPI interface (3.0) allows control and diagnosis of the device and enables generic software development.

pdf Please read
Errata Sheet
pdf Download

Key Features

  • Two 5V voltage regulators for microcontroller and peripheral supply
  • No electrolytic capacitor required on regulator outputs
  • Ultra low quiescent current in standby modes
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog and fail safe output
  • LIN 2.1 compliant (SAEJ2602 compatible) transceiver
  • Advanced HS CAN transceiver (ISO 11898-2/-5 and SAE J2284 compliant) with local failure and bus failure diagnosis
  • HS CAN transceiver supports partial networking
  • Complete 3 channel contact monitoring interface with programmable cyclic sense functionality
  • Programmable periodic system wake up feature
  • ST SPI interface for mode control and diagnosis
  • 5 fully protected high-side drivers with internal 4-channel PWM generator
  • 2 low-side drivers with active zener clamping
  • 4 internal PWM timers
  • 2 operational amplifiers with rail-to-rail outputs (VS) and low voltage inputs
  • Temperature warning and thermal shutdown

Circuit Diagram

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS6506: Power management IC with LIN and high speed CAN
4.0 1,057 KB
DB0906: Power management IC with LIN and high speed CAN
2.0 102 KB

Technical Notes & Articles

Description Version Size
TN0897: ST SPI protocol
2.1 447 KB

Sample & Buy

Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L99PM62XPActivePowerSSO 36TubeYes-3.36No availability reported, please contact our Sales officeEcopack2-
L99PM62XPTRActivePowerSSO 36Tape And ReelYes-3.36No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback