ST Life.augmented

STMPE1801

Xpander Logic 18-bit enhanced port expander with keypad controller
  • active Active

The STMPE1801 is a GPIO (general purpose input/output) port expander capable of interfacing a main digital ASIC via the two-line bidirectional bus (I2C). A separate GPIO expander IC is often used in mobile multimedia platforms to resolve the problem of the limited number of GPIOs typically available on digital engines.

The STMPE1801 offers high flexibility, as each I/O can be configured as input, output, special key, keypad matrix or dedicated key function. This

device is designed to include very low quiescent current, and a wakeup feature for each I/O, to optimize the power consumption of the device. Potential applications for the STMPE1801 include portable media players, game consoles, mobile and smart phones.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 18 GPIOs configurable as GPI, GPO, keypad matrix, special key or dedicated key function
  • Operating voltage: 1.65 - 3.6 V
  • Hardware keypad controller (KPC) (10 x 8 matrix with 4 optional dedicated keys maximum)
  • Keypad controller capable of detecting keypress in hibernation mode
  • Interrupt output (open drain) pin
  • Advanced power management system
  • Ultra-low standby mode current
  • Programmable pull-up resistors for all GPIO pins
  • ESD performance on GPIO pins:
  • ± 8 kV human body model (JESD22 A114-C)
  • ESD performance on VCC, GND, INTB, RSTB, SCL, SDA pins:
  • ± 3 kV human body model (JESD22 A114-C)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6934: Xpander Logic™ 18-bit enhanced port expander with keypad controller
3.1 661 KB

Application Notes

Description Version Size
pdf
AN3245: A hardware and software guide for the STMPE1801 Xpander Logic™ 18-bit enhanced port expander with keypad controller
1.1 343 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STMPE1801BJRActiveChip Scale Package 0.4mm pitchTape And Reel_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback