ST Life.augmented

BlueNRG

Bluetooth® low energy wireless network processor
  • active Active

The BlueNRG is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.0. The BlueNRG can act as master or slave. The entire Bluetooth low energy stack runs on the embedded Cortex M0 core. The non-volatile Flash memory allows on-field stack upgrading. The BlueNRG allows applications to meet the tight advisable peak current requirements imposed by the use of standard coin cell batteries. The maximum peak current is only 10 mA at 1 dBm of output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life. The BlueNRG offers the option of interfacing with external microcontrollers using SPI transport layer.

pdf Download
Datasheet

Key Features

  • Bluetooth specification v4.0 compliant, slave single-mode Bluetooth low energy network processor
  • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL, RF-PHY
  • Bluetooth low energy profiles provided separately
  • Operating supply voltage: from 2.0 to 3.6 V
  • 8.2 mA maximum TX current (@0 dBm, 3.0 V)
  • Down to 1.7 µA current consumption with active BLE stack
  • Integrated linear regulator and DC-DC step-down converter
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
  • Full link controller and host security
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Upgradable BLE stack (stored in embedded Flash memory, via SPI)
  • AES security co-processor
  • Low power modes
  • 16 or 32 MHz crystal oscillator
  • 12 MHz ring oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
  • Available in QFN32 (5 x 5 mm) and WLCSP34 (2.66 x 2.56 mm) packages
  • Operating temperature range: -40 °C to 85 °C

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9877: Upgradable Bluetooth® Low Energy network processor
10.0 1,183 KB

Application Notes

Description Version Size
pdf
AN4378: Using the BlueNRG transceiver under FCC title 47 part 15 in the 2400 – 2483.5 MHz band
1.1 2,330 KB
pdf
AN4387: Using the BlueNRG transceiver under ETSI EN 300 328 in 2400 – 2483.5 MHz band
1.1 2,313 KB
pdf
AN4392: Using the BlueNRG transceiver under ARIB STD-T66 in the 2400 – 2483.5 MHz band
1.1 1,555 KB
pdf
AN4486: BlueNRG, BlueNRG-MS over-the-air bootloader
2.0 964 KB
pdf
AN4491: BlueNRG, BlueNRG-MS updater
2.0 196 KB
pdf
AN4494: Bringing up the BlueNRG and BlueNRG-MS devices
4.0 1,451 KB
pdf
AN4630: PCB design guidelines for the BlueNRG and BlueNRG-MS devices
1.0 1,530 KB

User Manual

Description Version Size
pdf
UM1755: BlueNRG Bluetooth® LE stack application command interface (ACI)
4.0 1,459 KB
pdf
UM1770: BlueNRG profile application interface
2.0 624 KB
pdf
UM1868: BlueNRG and BlueNRG-MS information register (IFR)
1.0 383 KB

Programming Manual

Description Version Size
pdf
PM0237: BlueNRG, BlueNRG-MS stacks programming guidelines
4.0 1,065 KB

Errata Sheet

Description Version Size
pdf
ES0280: BlueNRG/BlueNRG-MS device limitations
2.0 115 KB

Design Notes & Tips

Description Version Size
pdf
DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages
1.1 174 KB

Related Tools and Software

Related Tools and Software

Part Number Description
X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
X-NUCLEO-IDB04A1 Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
STSW-BNRG001 BlueNRG current consumption estimation tool
STEVAL-IDB003V1 A BlueNRG IC based Bluetooth® Smart USB dongle
STEVAL-IDB002V1 Bluetooth ® SMART board based on the BlueNRG low energy network processor
OSXSmartConnPS Bluetooth low energy profiles for the X-CUBE-BLE1 expansion for STM32Cube
STSW-BNRG-V64 BLE Stack Image Package Release v6.4
STSW-BNRG-V63 BLE Stack Image Package Release v6.3
STSW-BLUENRG-DK Setup for BlueNRG Kits
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube

Publications and Collaterals

Flyer

Description Version Size
pdf
BlueNRG: Bluetooth® smart network processor
5.0 319 KB

Brochure

Description Version Size
pdf
Wireless connectivity for IoT applications
2.0 2,363 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BLUENRGCSPActiveWLCSP MSL1Tape And Reel-4085_Free Samples1.45Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA45282500
ARROWOrder NowEUROPE50
RUTRONIKOrder NowEUROPE1441
DIGIKEYOrder NowWORLDWIDE19781
FUTUREOrder NowWORLDWIDE24401
MOUSEROrder NowWORLDWIDE14691
N/APDF
XML
BLUENRGQTRActiveVFQFPN32 5X5X0.9 3.6X3.6EP 0.5PTape And Reel-4085_Free Samples1.5Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA85043000
AVNETOrder NowAMERICA16520
ANGLIA LiveOrder NowEUROPE1900100
ARROWOrder NowEUROPE200
Farnell Element14Order NowEUROPE25651
RS COMPONENTSOrder NowEUROPE801
RUTRONIKOrder NowEUROPE31841
DIGIKEYOrder NowWORLDWIDE67591
MOUSEROrder NowWORLDWIDE24321
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback