ST Life.augmented

SD4933MR

50 V moisture resistant DMOS transistor for ISM applications
  • active Active

The SD4933MR is an N-channel MOS field-effect RF power transistor. It is intended for use in 50 V ISM applications up to 100 MHz.

The SD4933MR benefits from the latest generation of environmentally designed packaging, ruggedized against cyclic high moisture operating and severe storage conditions.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Improved ruggedness V(BR)DSS> 200 V
  • Excellent thermal stability
  • 20:1 all phases load mismatch capability
  • POUT= 300 W min. with 24 dB gain @ 30 MHz
  • In compliance with the 2002/95/EEC European directive
  • Moisture resistant package specifically designed to operate under extreme environments

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9254: 50 V moisture resistant DMOS transistor for ISM applications
2.0 662 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
SD4933MR ADS model
402 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD4933MRActiveM177MRLoose Piece_-77.6Distributor reported inventory date: 2014-07-29
Distributor NameRegionStockMin. order
RICHARDSON RFPDOrder NowAMERICA25851
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback