ST Life.augmented

SD2933

300W - 50V HF/VHF DMOS TRANSISTOR
  • active Active

The SD2933 is a gold metalized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up to 150 MHz. Its special low thermal resistance package makes it ideal for ISM applications, where reliability and ruggedness are critical factors.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Gold metalization
  • Excellent thermal stability
  • Common source configuration
  • POUT= 300 W min. with 20 dB gain @ 30 MHz
  • Thermally enhanced packaging for lower junction temperatures

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS1975: HF/VHF/UHF RF power N-channel MOSFETs
14.0 597 KB

Application Notes

Description Version Size
pdf
AN1256: High-power RF MOSFET targets VHF applications
2.2 108 KB
pdf
AN2027: Mounting recommendations for ceramic DMOS packages
2.4 48 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
SD2933 ADS model
1.0 604 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-TDR004V1 400 W / 1.6 - 54 MHz reference design using 2x SD2933
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS

Publications and Collaterals

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD2933WActiveM177Loose Piece_-Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
RICHARDSON RFPDOrder NowAMERICA23501
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback