ST Life.augmented

SD1728

HF SSB Applications RF&Microwave Transistors
  • active Active

The SD1728 is a 50V epitaxial silicon NPN planar transistor designed primarily for SSB and Industrial HF pplications. This device utilizes emitter ballasting for improved ruggedness and reliability.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 13.56MHz
  • 44V
  • Gold metallization
  • Common emitter
  • POUT= 200W with 15dB gain

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0631: HF SSB applications RF & microwave transistors
2.2 144 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD1728ActiveM177Loose Piece_-Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA450
RICHARDSON RFPDOrder NowAMERICA501
DIGIKEYOrder NowWORLDWIDE1191
MOUSEROrder NowWORLDWIDE681
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback