ST Life.augmented

Power Schottky Low VF

ST’s range of low VF Schottky diodes features the lowest possible forward voltage drop (VF) and are dedicated to applications requiring the highest possible level of efficiency, and are available from 15 V up to 120 V.

Typical applications include OR-ing diodes in server applications, rectification in notebook adaptors, or freewheeling in desktop or industrial SMPS.

Feedback Form
Customer Feedback