ST Life.augmented

STPSC1006

600 V power Schottky silicon carbide diode
  • active Active

The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 600 V rating. Due to the Schottky construction no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

ST SiC diodes will boost the performance of PFC operations in hard switching conditions.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Particularly suitable in PFC boost diode function

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6484: 600 V power Schottky silicon carbide diode
3.1 107 KB

Application Notes

Description Version Size
pdf
AN3152: The right technology for solar converters
1.1 416 KB
pdf
AN3203: EVL250W-ATX80PL: 250W ATX SMPS demonstration board
2.1 2,763 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
5.1 2,135 KB
pdf
Silicon-carbide diode product presentation
1,023 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
650 V SiC diodes in TO-220 insulated packages
1,181 KB
pdf
Silicon-carbide diodes
1,457 KB

Selection Guides

Description Version Size
pdf
Diodes and rectifiers selection guide
1.0 1,272 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC1006DActiveTO-220ACTube175_Free Samples2.372Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC1471
ARROWOrder NowEUROPE105100
Farnell Element14Order NowEUROPE271
RS COMPONENTSOrder NowEUROPE421
DIGIKEYOrder NowWORLDWIDE8181
FUTUREOrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback