ST Life.augmented

STPSC806

600 V power Schottky silicon carbide diode
  • active Active

The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 600 V rating. Due to the Schottky construction no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

ST SiC diodes will boost the performance of PFC operations in hard switching conditions.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Particularly suitable in PFC boost diode function

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6483: 600 V power Schottky silicon carbide diode
3.1 108 KB

Application Notes

Description Version Size
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

User Manual

Description Version Size
pdf
UM0670: 80 W offline LED driver with PFC
2.1 1,869 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
5.1 2,135 KB
pdf
Silicon-carbide diode product presentation
1,023 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
650 V SiC diodes in TO-220 insulated packages
1,181 KB
pdf
Silicon-carbide diodes
1,457 KB

Selection Guides

Description Version Size
pdf
Diodes and rectifiers selection guide
1.0 1,272 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC806DActiveTO-220ACTube175_-1.898Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA600
ARROWOrder NowEUROPE7500
Farnell Element14Order NowEUROPE401
RS COMPONENTSOrder NowEUROPE331
DIGIKEYOrder NowWORLDWIDE8741
MOUSEROrder NowWORLDWIDE10001
Ecopack2PDF
XML
STPSC806G-TRActiveD2PAKTape And Reel175_-1.969Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE18851
MOUSEROrder NowWORLDWIDE9881
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback