ST Life.augmented

A3G4250D

MEMS motion sensor: 3-axis digital output gyroscope
  • active Active

The A3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a standard SPI digital interface. An I2C-compatible interface is also available.

The sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The A3G4250D has a full scale of ±245 dps and is capable of measuring rates with a user-selectable bandwidth.

The A3G4250D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Wide supply voltage: 2.4 V to 3.6 V
  • ±245 dps full scale
  • I2C/SPI digital output interface
  • 16-bit rate value data output
  • 8-bit temperature data output
  • Two digital output lines (interrupt and data ready)
  • Integrated low and high-pass filters with user-selectable bandwidth
  • Ultra-stable over temperature and time
  • Low-voltage-compatible IOs (1.8 V)
  • Embedded power-down and sleep mode
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK® RoHS and “Green” compliant
  • AEC-Q100 qualification

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8875: MEMS motion sensor: 3-axis digital output gyroscope
3.0 1,073 KB

Technical Notes & Articles

Description Version Size
pdf
TN1189: A3G4250D: supplementary data related to the 3-axis digital output gyroscope
1.0 160 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI125V1 A3G4250D adapter board for standard DIL 24 socket
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

Description Version Size
pdf
MEMS automotive sensors - Making our cars safer and more comfortable
1.0 774 KB

Brochure

Description Version Size
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB
pdf
MEMS sensors for automotive applications - brochure
1.0 2,720 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
A3G4250DActiveLGA 16 4x4x1.1TrayYes-8.48Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA5852940
Farnell Element14Order NowEUROPE4591
MOUSEROrder NowWORLDWIDE8951
Ecopack2PDF
XML
A3G4250DTRActiveLGA 16 4x4x1.1Tape And ReelYesFree Samples8.48Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
DIGIKEYOrder NowWORLDWIDE15901
MOUSEROrder NowWORLDWIDE1151
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback