ST Life.augmented

STDS75

Digital temperature sensor and thermal watchdog
  • active Active

The STDS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial controllers, and is packaged in the industry-standard 8-lead TSSOP package.

The device contains a bandgap temperature sensor and programmable 9- to 12-bit ADC which monitor and digitize the temperature to a resolution up to 0.0625 °C. The STDS75 is typically accurate to (±3 °C - max) over the full temperature measurement range of –55 °C to 125 °C with ±2 °C accuracy in the –25 °C to +100 °C range. At power-up, the STDS75 defaults to 9-bit resolution for software compatibility with the STLM75.

The STDS75 is specified for operating at supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the supply current is typically (125 μA).

The onboard delta-sigma analog-to-digital converter (ADC) converts the measured temperature to a digital value that is calibrated in °C; for Fahrenheit applications a lookup table or conversion routine is required.

The STDS75 is factory-calibrated and requires no external components to measure temperature.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
  • ±0.5 °C (typ) accuracy
  • ±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current: 125 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
  • Selectable serial bus address allows connection of up to eight devices on the same bus
  • Thermometer resolution is user-configurable from 9 (default) to 12 bits (0.5 °C to 0.0625 °C)
  • 9-bit conversion time is 150 ms (max)
  • Programmable temperature threshold and hysteresis set points
  • Wide power supply range - operating voltage range: 2.7 V to 5.5 V
  • Pin- and software-compatible with DS75 (drop-in replacement)
  • Power-up defaults permit standalone operation as thermostat
  • Shutdown mode to minimize power consumption
  • Separate open drain output pin operates as an interrupt or comparator/thermostat output (dual purpose event pin)
  • MSOP8 (TSSOP8) package

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5156: Digital temperature sensor and thermal watchdog
9.0 600 KB

Application Notes

Description Version Size
pdf
AN2680: Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU
1.4 126 KB

User Manual

Description Version Size
pdf
UM0452: Temperature sensor evaluation board
1.3 1,155 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ST7055 Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU

Publications and Collaterals

Flyer

Description Version Size
pdf
STTS75
1.0 707 KB

Brochure

Description Version Size
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STDS75DS2FActiveMSOP/TSSOP 8Tape And Reel-55125_-.5Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA20002000
RS COMPONENTSOrder NowEUROPE14851
DIGIKEYOrder NowWORLDWIDE12321
MOUSEROrder NowWORLDWIDE18531
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback