STEVAL-CCA014V1
Triple video buffer with filter for HD demonstration board based on the TSH345-
NRND
This demonstration board is designed to evaluate the TSH345, a single supply triple video buffer featuring an internal gain of 6 dB and an internal low pass filter of 36 MHz cut-off frequency for each channel to fit with high definition requirements for video line interfaces.
Key Features
- 4.5 V to 5.5 V single supply operation
- R-G-B, Y-Pb-Pr, Y-C-CVBS, HD driving
- 3 matched 6 dB amplifiers
- 3 internal input DC level shifter
- Specified for 150 Ω loads
- No input capacitor is required
- Very low harmonic distortion
- Each output can drive AC/DC coupled 150 Ω loads
- Tested on 5 V power supply
- Standby mode
- Mux on input
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0841: Triple video buffer with filter for HD demonstration board based on the TSH345
|
1.1 | 168 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for STEVAL-CCA014V1 board
|
1.0 | 227 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
BOM for STEVAL-CCA014V1 board
|
1.0 | 10 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematics for STEVAL-CCA014V1 board
|
1.0 | 29 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-CCA014V1 | NRND | TSH345IDT | 63.02 |
| Ecopack2 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||