ST Life.augmented

STEVAL-CCA014V1

Triple video buffer with filter for HD demonstration board based on the TSH345
  • Obsolete

This demonstration board is designed to evaluate the TSH345, a single supply triple video buffer featuring an internal gain of 6 dB and an internal low pass filter of 36 MHz cut-off frequency for each channel to fit with high definition requirements for video line interfaces.

pdf Download
Data Brief

Key Features

  • 4.5 V to 5.5 V single supply operation
  • R-G-B, Y-Pb-Pr, Y-C-CVBS, HD driving
  • 3 matched 6 dB amplifiers
  • 3 internal input DC level shifter
  • Specified for 150 Ω loads
  • No input capacitor is required
  • Very low harmonic distortion
  • Each output can drive AC/DC coupled 150 Ω loads
  • Tested on 5 V power supply
  • Standby mode
  • Mux on input
  • RoHS compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0841: Triple video buffer with filter for HD demonstration board based on the TSH345
1.2 170 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback