ST Life.augmented

STEVAL-CCA029V1

5 W + 5 W class-D audio amplifier demonstration board based on the TDA7491LP
  • active Active

The STEVAL-CCA029V1 demonstration board is designed for the evaluation of the TDA7491LP dual BTL class-D audio amplifier.

Due to its high efficiency, the device, assembled in the PSSO36 (slug-down) package, is capable of dissipating heat without any heatsink. Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings. Microswitches are also provided to enable the standby and mute functions.

pdf Download
Data Brief

Key Features

  • 5 W + 5 W continuous output power at THD = 10%, RL = 8 Ω, VCC = 9 V
  • 5 W + 5 W continuous output power at THD = 10%, RL = 4 Ω, VCC = 6.5 V
  • Power supply voltage range: 5 V to 14 V
  • Number of channels: 2 BTL (bridge tied load) stereo
  • Load impedance: 4 Ω to 8 Ω
  • Gain settings: 20 dB, 26 dB, 30 dB, 32 dB
  • Undervoltage protection (UVP): 4 V
  • External synchronization
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1575: 5 W + 5 W class-D audio amplifier demonstration board based on the TDA7491LP
1.0 328 KB

Application Notes

Description Version Size
pdf
AN3956: 5 W + 5 W dual BTL class-D audio amplifier demonstration board based on the TDA7491LP
1.0 1,487 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCA029V1 gerber files
1.0 81 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCA029V1 BOM
1.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCA029V1 schematics
1.0 64 KB
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
STEVAL-CCA029V1ActiveTDA7491LPBuy Direct77.17Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback