ST Life.augmented


SPEAr600 evaluation board
  • active Active

The EVALSPEAr600 evaluation board allows you to quickly evaluate and debug software for the SPEAr600. It acts as a learning tool to rapidly get familiar with the SPEAr600 features and provides a starting point for the development of the final application board. It is equipped with most of the interfaces offered by the SPEAr600.

It is equipped with all the interfaces offered by the SPEAr600. A special version of the board populated with an FPGA also exists for developing customer-specific IPs.

pdf Download
Data Brief

Key Features

  • SPEAr600 embedded MPU
  • Up to 2 Gbits DDR2 333 MHz (std 128 MB)
  • Up to 16 MB Serial Flash (std 8 MB)
  • Up to 2 Gb NAND Flash (std 64 MB)
  • 4 Kb Serial I2C
  • Two USB 2.0 full Host port channels
  • One USB 2.0 HS Device
  • 10/100/1000 Ethernet port
  • Two serial ports (up to 115 Kbaud)
  • Debug ports (JTAG + ETM9)
  • 8 ADC channels (10 bit, 1 Msamples)
  • 10 GPIOs
  • LCD I/F up to 24 bits-per-pixel (bpp)
  • Additional 112 GPIOs when the external FPGA is used


Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB1130: Evaluation board for SPEAr600 embedded MPU
1.1 152 KB

Technical Notes & Articles

Description Version Size
TN0559: Installing the SPEAr Linux Support Package (LSP 2.3.2)
1.1 64 KB

User Manual

Description Version Size
UM0805: EVALSPEAr600 - evaluation board for the SPEAr600
3.2 1,041 KB
UM1535: Getting started with SPEArĀ® Linux support package (LSP 3.2.5)
2.0 486 KB

Release Notes

Description Version Size
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material


Description Version Size
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
EVALSPEAr600 Gerber files
7.0.0 1,681 KB
EVALSPEAr600 PCB dimensions and layout
7.0.0 1,405 KB

Bill of Materials

Description Version Size
7.0.0 64 KB

Schematic Pack

Description Version Size
EVALSPEAr600 schematics
7.0.0 243 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-SPEAR009 USB flasher for SPEAR
STSW-SPEAR010 Root Filesystem Flash Image for NAND (small page)
STSW-SPEAR011 Root Filesystem Flash Image for serial NOR
STSW-SPEAR012 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR021 EVALSP600 Flash Images (XLoader/U-Boot/Linux)
STSW-SPEAR008 USB Flasher (Windows PC)
STSW-SPEAR007 STLinux for SPEAr Install Script and User Manual

License Agreement

Description Version Size
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Part Number Marketing StatusOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALSPEAR600Active-No availability reported, please contact our Sales officeEcopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback