ST Life.augmented

EVALSP320SPLC

SPEAr320S evaluation kit for PLC applications
  • active Active

This evaluation board can be used to evaluate the SPEAr320S microprocessor with a variety of devices and especially its Media Independent Interface (MII) Automation mode.

The EVALSP320SPLC evaluation kit includes a single application board identified as "MII mode".

The SPEAr320S microprocessor is mounted on a separate CPU board, which is not included with the EVALSP320SPLC kit. It must be ordered separately with order code EVALSP320SCPU.

The EVALSP320SCPU board must be plugged on the MII mode application board.

The MII mode application board is equipped with two Ethernet, three RS-232, one RS-485, two CAN, SPI, I2C communication interfaces and MicroSD card socket with SDIO interface. There are also two general-purpose push-buttons, four LEDs, a temperature sensor and a potentiometer available for the user interface.

The application board also includes digital input/output serial/parallel connectors with a pinout compatible to many existing evaluation boards from ST.

The application board can be powered using a standard DC power supply (7 V to 30 V DC) or directly using a 24 V DC industrial mains supply.

pdf Download
Data Brief

Key Features

  • 2 x Ethernet RJ-45 connectors (ST802RT1A)
  • 2 x CAN DB9 plug connectors
  • 3 x RS-232 DB9 plug connectors (ST3232EBTR)
  • 1 x RS-485 DB9 socket connector (ST3485EBDR)
  • Digital input connectors (parallel and serial) compatible with STEVAL-IFP007V1, STEVAL-IFP008V1 and STEVAL-IFP004V1 evaluation boards
  • Digital output connectors (parallel and serial) compatible with STEVAL-IFP009V1, STEVAL-IFP001V1, STEVAL-IFP002V1 and STEVAL-IFP006V1 evaluation boards
  • On-board temperature sensor (STLM20W87F) and potentiometer (analog input for ADC)
  • Analog extension connector featuring 8 ADC lines
  • General-purpose extension connector with GPIOs and I2C functionality
  • DC/DC converter L7986A (+24 V / +5 V)
  • MicroSD card socket
  • 4 LEDs, 2 general-purpose buttons and system reset button

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1630: EVALSP320SPLC evaluation board for SPEAr320S
1.0 202 KB

User Manual

Description Version Size
pdf
UM1509: EVALSP320SPLC evaluation board for SPEAr320S
2.0 795 KB
pdf
UM1535: Getting started with SPEArĀ® Linux support package (LSP 3.2.5)
2.0 486 KB

Release Notes

Description Version Size
pdf
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
pdf
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
pdf
EVALSP320SPLC PCB dimensions and layouts
1.0.0 463 KB
zip
EVALSP320SPLC board Gerber files
1.0.0 834 KB
zip
PCB trace length worksheet for SPEAr3xx evaluation boards
1.1.0 20 KB

Bill of Materials

Description Version Size
pdf
EVALSP320SPLC BOM
1.0.0 35 KB

Schematic Pack

Description Version Size
pdf
EVALSP320SPLC schematics
1.0.0 3,018 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-SPEAR011 Root Filesystem Flash Image for serial NOR
STSW-SPEAR012 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR020 EVALSP320S Flash Images (XLoader/U-Boot/Linux)
STSW-SPEAR010 Root Filesystem Flash Image for NAND (small page)
STSW-SPEAR009 USB flasher for SPEAR

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALSP320SPLCActive-Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback